Produce without wastage, ensure high quality
Wood, transparencies, film, paper, textiles, leather, plastic, tablets – many materials absorb humidity, causing them to expand. Humidifying systems prevent material fluctuations. In numerous branches of industry, they ensure constant, uniform production quality, prevent electrostatic charge and keep the reject quota to a minimum. At the baker's and in painting plants, they enable production processes to take place that rely on controlled humidity.
Different systems are available: isothermal humidifiers produce hot steam, while adiabatic models produce a cold mist from energy-efficient atomisation.
Hot steam is produced by dipped electrodes, electric or gas-fired heating. Atomisers work with pressurised water, compressed air, centrifugal force and ultrasound. They are also suitable for air cooling.
Humidifiers are available as stand-alone systems, for installation in ventilation ducts and as modules for distribution networks.
Ultrasonic humidifiers for ventilation ducts
STULZ UltraSonic® ENS
Modular humidifying system for installation in ventilation ducts, with economical ultrasonic technology for 1.2 to 18 kg of cold mist per hour.
Product information
Ultrasonic humidifiers for direct room humidification
STULZ UltraSonic® BNB
Modular humidifying system with integrated fan for direct humidification of production, storage and archive rooms, with economical ultrasonic technology for 1 to 8 kg of cold mist per hour.
Product information
Ultrasonic humidifiers for selective humidification
STULZ UltraSonic® SCA and FN
Modular humidifying systems for selective room humidification. Models specifically for film processing, plant cultivation, food storage and air-conditioning systems, with economical ultrasonic technology for 0.2 to 2 kg of cold mist per hour.
Product information
Electrode steam humidifier for professionals
STULZ SupraSteam®
Isothermal superheated steam humidifier for 1.5 to 65 kg of steam per hour, controlled by moisture sensor, central remote control of up to 4 devices.
Product information