Safe production processes, a comfortable room climate

Production without rejects, safe storage, a fresh, pleasant atmosphere at home and at work: STULZ’s comprehensive range of humidifying systems includes steam systems for maximum hygiene and ultrasonic systems for maximum energy efficiency.

Übersicht Befeuchtungssyteme

Hersteller Serie System Leistung
STULZ UltraSonic® ENS Ultraschall- Kanaleinbau bis 18 kg/h
  STULZ UltraSonic® BNB Ultraschall- Direktraum bis 8 kg/h
  STULZ UltraSonic® SCA, FN Ultraschall- Verteilersystem bis 2 kg/h
  STULZ UltraSonic® USM/USS Controller für Ultraschall- Systeme -
  STULZ SupraSteam® Elektroden- Dampf bis 65 kg/h
  STULZ OEM 2000 Einbau- Elektroden- Dampf bis 15 kg/h

Contact

Hotline (040) 55 85-252
We will be happy to advise you.

Steam calculator

What steam output do you need?
Calculate now