Fresh air for more refreshing sleep

Snuggle in, sleep well and awaken refreshed – the air conditioning gently and quietly fans fresh air into your bedroom. In summer, it works quietly away to promote deep, undisturbed slumber – even in new buildings, in which insulation often creates heat traps.

Air-conditioning systems for individual rooms are split into one or more indoor units and one outdoor unit. Indoor units with heat pump function can not only cool rooms, but heat them as well. The two parts of the system are interconnected by pipes in which environmentally friendly refrigerant circulates.

Indoor units are available in a variety of designs: as wall-mounted, stand-alone and ceiling models, plus versions for inconspicuous installation in ventilation ducts and suspended ceilings. They are regulated by wired or infrared remote control.

All parts of the air-conditioning system are solid installations. They can be fitted quickly and neatly by specialist cooling and air-conditioning firms.