At last, your own personal air conditioning!

In summer, modern air-conditioning systems provide an ideal climate within your own four walls – even in new buildings, in which insulation often creates heat traps.

In winter, air-conditioning systems with a heat pump function can provide heat, too. In well-regulated combination with gas or oil-fired heating, they considerably reduce CO2 emissions. Multisplit air-conditioning systems for several rooms are split into an outdoor unit for each room, and an outdoor unit, installed outside. The two parts of the system are interconnected by pipes in which environmentally friendly refrigerant circulates.

Indoor units are available in a variety of designs: as wall-mounted, stand-alone and ceiling models, plus versions for inconspicuous installation in ventilation ducts and suspended ceilings. They are regulated by wired or infrared remote control.

All parts of the air-conditioning system are solid installations. They can be fitted quickly and neatly by specialist cooling and air-conditioning firms.