Comfort air conditioning for large premises

VRF multisplit air-conditioning systems, which cover whole floors and buildings, combine hundreds of indoor units with several outdoor ones.

Indoor units with heat pump function can not only cool rooms, but heat them as well. All system parts are interconnected by pipes in which environmentally friendly refrigerant circulates. Our especially energy-efficient VRF technology dynamically adapts the system's output to actual demand.

Indoor units are available in a variety of designs: as wall-mounted, stand-alone and ceiling models, plus versions for inconspicuous installation in ventilation ducts and suspended ceilings.

They are regulated by wired or infrared remote control, by PC or via interfaces to the building services management system.

All parts of the air-conditioning system are solid installations. They can be fitted quickly and neatly by specialist cooling and air-conditioning firms.

High-tech air conditioning for large premises

KX6 series from MITSUBISHI Heavy Industries, Ltd.

VRF multisplit room air conditioners for systems incorporating up to 48 indoor units with a high output range of up to 146 kW.
Product information

Central control and monitoring of air-conditioning systems

CompTrol series from STULZ

Additional components for air-conditioning systems from MITSUBISHI Heavy Industries Ltd. for remote control and remote monitoring, building management or integration in standard control and bus systems.
Product information