S-series - Air conditioning for individual rooms

Our S-series units are designed for comfort air conditioning for home and office, with low cooling and heating outputs. Winter-proof outdoor units ensure they are suitable for use in technology rooms, with cooling down to an outside temperature of -15°C. All units offer additional functions allowing integration in central building management systems.STULZ Comptrol

Our energy-saving monosplit air-conditioning systems with inverter technology achieve energy efficiency class A. The indoor units are as quiet as a whisper, and are equipped with an air-purifying enzyme filter. So now there’s nothing to stop you from enjoying the perfect room climate, which keeps you fit, increases performance in the office, protects your circulation and helps you achieve more restful sleep.

All units feature infrared remote control as standard, and may also be fitted with cable remote control as an alternative.

 

Overview of the S-series

Nominal cooling capacity (kW) 2.0 2.5 3.5 5.0 6.3 7.1
Nominal heating capacity (kW) 2.7 3.4 4.5 6.3 7.1 8.0
Model 20 25 35 50 63 71
Wall Mounted Units
SRK Wall Mounted Unit
Ceiling Cassettes
FDTC Ceiling Cassette, 4-way      
Duct Type
SRR Duct Type Unit        
Floor Standing Types
SRF Floor Standing Unit      

● Units available in this output range

Operating range, cooling: -15 to +46°C. Heating: -15 to +21°C

Contact

Hotline (040) 55 85-252
We will be happy to advise you.

Cooling-load calculator

What is your cooling load?
Calculate now