FDS series – Flexible room air conditioners for business and commerce
The FDS series is a range of extremely compact indoor and outdoor units that can be put together as you wish. It embodies state-of-the-art technology, which can be combined in the best possible way to suit individual requirements. The units are designed for use in winter down to -15°C, and offer diverse options for integration in central building management systems. They are therefore especially suitable for use in business and in technology rooms.STULZ Comptrol®
The outdoor units are equipped with energy-saving inverter technology (energy efficiency class A).
Overview of FDS sets: inverter/non-inverter
● Units available in this output range (inverter/non-inv.)
* Output depends upon the combination of outdoor/indoor units
Operating range: Cooling: -15 to +43°C. Heating: -10 to +24°C