Control unit for STULZ UltraSonic® humidifying systems

The STULZ UltraSonic® controller is already integrated in a control system, which is a master-slave solution capable of actuating up to 15 humidifiers.

Only one controller, with its plain text display for entering setpoints and showing control feedback values and status messages/alarms, needs to be installed in the USM master control unit.

All other humidifiers in the system are controlled by the USS slave control unit.

Technical specification

Model Dimensions (WxHxD in mm) Transformer power (in VA) Weight (in kg)
USM 503 400x600x210 500 27
USM 1303 400x600x210 1300 38
USS 503 400x400x210 500 22
USS 1303 400x400x210 1300 33

Specification texts (German)

Contact

Hotline (040) 55 85-252
We will be happy to advise you.

Steam calculator

What steam output do you need?
Calculate now