Ultrasonic humidifiers for ventilation ducts
Devices from the STULZ UltraSonic® ENS model series are designed for installation in ventilation ducts and air conditioners. The ENS 1200-9600 series is modular in structure, with graduated humidifying capacities ranging from 1.2 kg/h to 9.6 kg/h. In addition, the ENS 14 and ENS 18 models are available as ready built units in a stainless steel casing, with humidifying capacities of 14 kg/h and 18 kg/h, respectively.
Tried and tested controller components ensure that the desired room humidity is precisely maintained.USM/USS-Controller
Technical specification
Model | Humidifying power (in kg/h) | Number of oscillators | Power input (in VA) | Dimensions (WxHxD in mm) |
---|---|---|---|---|
ENS 1200P | 1.2 | 2 | 65 | 220x157x145 |
ENS 2400P | 2.4 | 4 | 125 | 340x157x145 |
ENS 3600P | 3.6 | 6 | 185 | 460x157x145 |
ENS 4800P | 4.8 | 8 | 240 | 580x157x145 |
ENS 6000P | 6.0 | 10 | 310 | 700x157x145 |
ENS 7200P | 7.2 | 12 | 375 | 820x157x145 |
ENS 8400P | 8.4 | 14 | 435 | 940x157x145 |
ENS 9600P | 9.6 | 16 | 495 | 1060x157x145 |
ENS 14 | 14.0 | 24 | 750 | 785x157x230 |
ENS 18 | 18.0 | 30 | 960 | 950x157x230 |