STULZ SupraSteam® – Electrode steam humidifier for professionals

The dipped electrodes of this isothermal superheated steam humidifier produce from 1.5 to 65 kg of sterile steam per hour from simple tap water.

Moisture sensors regulate the production of steam in a precise and economical fashion. What’s more, On/Off and proportional control is also possible.

The unit is quick to install and easy to use. The steam cylinders can be replaced and cleaned without problem.

The patented AFS foam detection and elimination system prevents condensation and the escape of water droplets.

The optional central remote control with graphic display controls the system over distances of up to 1 kilometre.

Technical specification

Model Steam output (in kg/h) Nominal voltage (in V) Power input (in kW) Dimensions (HxWxD in mm) Weight (in kg)
SEH0011H23E2 1.5 230 1.50 620x365x275 13.5
SEH0031H23E2 3.0 230 2.25 620x365 x275 13.5
SEH0033H40E2 3.0 400 2.25 620x365x275 13.5
SEH0051H23E2 5.0 230 3.75 620x365x275 13.5
SEH0053H40E2 5.0 400 3.75 620x365x275 13.5
SEH0083H40E2 8.0 400 6.00 620x365x275 13.5
SEH0103H40E2 10.0 400 7.50 710x365x275 17.0
SEH0153H40E2 15.0 400 11.25 710x365x275 17.0
SEH0253H40E2 25.0 400 18.75 890x555x360 34.0
SEH0353H40E2 35.0 400 26.25 890x555x360 34.0
SEH0453H40E2 45.0 400 33.75 890x555x360 34.0
SEH0653H40E2 65.0 400 48.75 945x650x455 44.0

Specification texts (German)

Contact

Hotline (040) 55 85-252
We will be happy to advise you.

Steam calculator

What steam output do you need?
Calculate now