Ultrasonic humidifiers for selective humidification

Our SCA and FN STULZ UltraSonic® humidifying systems were developed for special applications in which pinpoint humidification is required.

The SCA unit features a universal distribution system, which is able to supply humidifying mist to fresh food counters and climatic chambers, for example.

And the compact FN models were designed for installation in air conditioners and ventilation cabinets.

Technical specification

Model Humidifying power (in kg/h) Number of oscillators Power input (in VA) Dimensions (WxHxD in mm)
SCA 1000 1.0 2 100 272x195x220
SCA 2000 2.0 4 160 272x195x220
SCA 1000X 0.2 - 1.0 2 100 272x195x220
SCA 2000X 0.2 - 2.0 4 160 272x195x220
SCA 2000T 2.0 4 160 272x195x220
         
FN 400HD 0.4 1 40 158x95x90

Specification texts (German)